EV7720DS-7782-00D

Active
150W Class D 5.1 Channel Audio Board
  • Quantity Price
  • 1
    $50.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV7720DS-7782-00D is an evaluation board for using MPS’ Class D Audio Amplifiers in 5.1 Surround Sound systems. The board has 150W total output power coming from 5 x 20W from the satellites (MP7720DS) and 50W from the subwoofer (MP7782). The system offers high dynamic range and low distortion for high quality sound reproduction.

Product Features

  • 150W Total Output Power
  • High Fidelity
  • High Efficiency
  • 9.5V to 24V Supply Voltage Range
  • Mute/Standby Modes
  • Thermal Protection
  • Over-Current Protection

Parametrics

  • IC Supported 1MP7720

20W Class-D Mono Single Ended Audio Amplifer

The MP7720 is a mono 20W Class-D Audio Amplifier. It is one of MPS' second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following: • 180mΩ power MOSFETs • Startup / Shutdown pop elimination • Short circuit protection circuits Mute / Standby The MP7720 utilizes a single ended output structure capable of delivering 20W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at efficiencies greater than 90%. The circuit is based on the MPS? proprietary variable frequency topology that delivers excellent PSRR, fast response time and operates on a single power supply.than 90%. The circuit is based on the MPS' proprietary variable frequency topology that delivers excellent PSRR, fast response time and operates on a single power supply.