EV6600-R-00A
NOT RECOMMENDED FOR NEW DESIGNS
EV6600-R-00A continues to be in production for existing customers. Please consider this alternative for new designs:

EV6600-R-01A
Active
EV6600-R-01A
Active
35V, 1.5A, Bipolar Stepper Motor Driver Evaluation Board
Features & Benefits
- Wide 4.5V to 35V Input Voltage (VIN) Range
- Two Internal Full-Bridge Drivers
- Internal Current Sensing and Regulation
- Low On Resistance (RDS(ON)) (High-Side: 195mΩ, Low-Side: 170mΩ)
- No Control Power Supply Required
- Simple Logic Interface
- 3V and 5V Compatible Logic Supply
- Step Modes from Full-Step to Eighth-Step
- 5A Output Current (IOUT)
- Automatic Current Decay
- Over-Current Protection (OVP)
- Input Over-Voltage Protection (OVP)
- Thermal Shutdown and Under-Voltage Lockout (UVLO) Protection
- Fault Indication Output
- Available in a QFN-24 (4mmx4mm) Package
… and many more!
Log in to your account
Create New Account