EV6001DN-00C

Active
Monolithic Buck DC-DC Converter EV Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV6001DN-00C is an evaluation board for the MP6001, a monolithic Buck DCDC converter. This evaluation board is capable of delivering up to 18W output power. The MP6001 has an internal soft-start, auto-retry, and incorporates over current, short circuit, and over-voltage protection. It can also skip cycles to maintain zero load regulation. This device is available in an 8-pin SOIC package with an exposed pad.

Product Features

  • Integrated 150V Power Switch
  • Integrated 100V Startup Circuit
  • Cycle-by-Cycle Current Limiting
  • Duty Cycle Limiting with Line Feed Forward
  • Input UVLO plus Over Voltage Protection
  • Thermal Shutdown

Parametrics


Flyback/Forward DC-DC Converter, 15W, Integrated 150V Power Switch

The MP6001 is a monolithic Flyback/Forward DC-DC converter which includes a 150V power switch and is capable of delivering up to 15W output power. It can also be used for boost and SEPIC applications.  The MP6001 uses the fixed-frequency peak current mode primary controller architecture. It has an internal soft-start, auto-retry, and incorporates over current, short circuit, and over voltage protection. The MP6001 can also skip cycles to maintain zero load regulation.  It has a direct optocoupler interface which bypasses the internal error amplifier when an isolated output is desired.  The MP6001 is ideal for telecom applications, and is available in a compact, thermally enhanced SOIC8 package with an exposed pad.