EV3308DL-00A

Active
1.3 Fixed Frequency White LED Driver Evaluation Board
  • Quantity Price
  • 1
    $75.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV3308DL-00A is an evaluation board for the MP3308DL, a monolithic step-up converter designed for driving arrays of WLEDs from 3V input or a single-cell lithium-ion battery. The EV board is optimized for the load of 3 white LEDs in series, 9 strings panel.

The MP3308 uses fixed frequency,current mode architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 200mV feedback voltage reduces power loss and improves efficiency.

The MP3308 features dual PWM-dimming input control and true PWM dimming—this control allows for a wide luminescent range that makes the display readable under a variety of ambient light conditions with minimal PWM dimming noise.

The MP3308 includes over-voltage protection, short-circuit protection, under-voltage lockout, current limiting, and thermal overload protection.

The MP3308 is available in small 3mmx4mm 14-pin QFN package.

Product Features

  • 3-6V Input Voltage Range
  • Drives up to 27 White LEDs
  • Programmable Open Load Shutdown Threshold
  • Up to 88% Efficiency
  • Fully Assembled and Tested

Parametrics


3V-6Vin, 36Vout Boost WLED Driver with Dual PWM-in for CABC

The MP3308 is a monolithic step-up converter designed to drive arrays of white LEDs from a 3.3V input or a single-cell lithium-ion battery. The MP3308 uses fixed-frequency current-mode architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 200mV feedback voltage reduces power loss and improves efficiency. The MP3308 features dual PWM-dimming input control and true PWM dimming—this control allows for a wide luminescent range that makes the display readable under a variety of ambient light conditions with minimal PWM dimming noise.   The MP3308 includes over-voltage protection, short-circuit protection, under-voltage lockout, current limiting, and thermal overload protection.  The MP3308 is available in small 3mmx4mm 14-pin QFN package.