EV2696A-Q-00A

New

 Single Cell Switching Charger with Power Path Management and 3A Boost Output for power bank applications



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2696A-Q-00A is an evaluation board for the MP2696A, a high-integrated, flexible switch-mode battery charge management and system power path management device.

The MP2696A has three operation modes: charge mode, boost mode and sleep mode.

In charge mode, EV2696A-Q-00A achieves up to 3.6A charge current with a 5V input source.

In boost mode, EV2696A-Q-00A achieves up to 6.5A peak inductor current to deliver a 5V SYS output.

All the parameters and control can be easily accessed via the I2C interface.

Product Features

  • 4.0V to 6V Operation Voltage Range
  • Up to 16V Sustainable Input Voltage
  • 500mA to 3.6A Programmable Charge Current
  • 3.6V to 4.45V Programmable Charge Regulation Voltage
  • 100mA to 3A Programmable Input Current Limit
  • Minimum Input Voltage Loop for Maximum Adapter Power Tracking
  • Boost-converter with Up to 3.6A Output Current
    • Programmable Output Current Limit Loop
    • Programmable Boost Output Voltage
    • USB Output Cable Compensation
    • Programmable Inductor Peak Current
  • Comprehensive Safety Features
    • Fully-customizable JEITA Profile
    • Charge Safety Timer
    • Input Over-voltage Protection
    • Thermal Shutdown
    • SYS Over-current and Short Protection
    • Analog Voltage Output IB pin for Battery Current Monitor
  • SYS Plug In Detection
  • SYS No Load Detection
  • SYS DP/DM Interface for BC1.2 and Non-standard Adaptors
  • Status and Fault Monitoring

Parametrics


I2C-Controlled, Single-Cell Switching Charger with Power-Path Management and 3.6A Boost Output

The MP2696A is a highly integrated, flexible, switch-mode battery-charging, power-path management device designed for a single-cell Li-ion and Li-polymer battery to be used in a wide range of portable applications.

The MP2696A integrates three battery-charging phases: pre-charge, constant-current, and constant-voltage charge. This device also manages the input power source through input current limit regulation and minimum input voltage regulation.

The MP2696A can switch to boost mode to generate the system power output from the battery.

The MP2696A has an integrated IN to SYS pass-through path to pass the input voltage to the system.

Using an I2C interface, the host can flexibly program the charge and boost parameters. The device operating status can also be read in the registers.

Safety features include SYS short-circuit protection, input over-voltage protection, battery under-voltage protection, thermal shutdown, and JEITA battery temperature monitoring.  

The MP2696A is available in a QFN-21 (3mmx3mm) package.


The MP2696A is highly customizable. Users can configure the MP2696A via the downloadable I2C GUI.

This I2C GUI allows you to program the MP2696A. By using this I2C GUI, you can set the output voltage, PG delay enable, output current limit, and more. Please reference the user guides for installation and programing instructions.

System Requirements:

Windows 7 or later

.Net Framework 4 or later



Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately. 

The EVKT-USBI2C-02 is included with product evaluation kits, or it can be purchased separately. EVKT-USBI2C-02 provides the communication interface for USB to I2C or USB to PMBus. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools. USB driver will install automatically or download directly.

The EVKT-USBI2C-02 kit includes:

  • 1 USB to I2C communication device interface
  • 1 USB cable
  • 1 10-pin ribbon cable
  • 1 3-pin ribbon cable
  • Datasheet and driver files

$25.00 + tax



Evaluation kit for the MP2696A, a highly-integrated single-cell Li-Ion/Li-Polymer battery charger with pass-through power path management function. 

The EVKT-MP2696A is an evaluation kit for the MP2696A. This board is designed for MP2696A which is a highly-integrated single-cell Li-Ion/Li-Polymer battery charger with pass-through power path management function. And layout accommodates most commonly used capacitors. The default function of this board is preset for charger mode and the charge full voltage is preset to 4.200V for 1 cell Li-Ion battery.

$100.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.