| Product | description | Related Products |
|---|---|---|
| MP2703Active | 26V Input, 1A, Linear Charger with Battery Diagnostics for 1 Cell or 2 Cells | Linear Chargers |
| MP2602Active | 28V, 1A Linear Li-Ion Battery Charger with Trickle Charge | Linear Chargers |
| MP26029Active | 1A, Standalone, Linear,Li-Ion Battery Charger with Thermal Regulation | Linear Chargers |
| MP2660Active | 500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery | Linear Chargers |
| MP2661Active | 4.65V System, 500mA,I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery | Linear Chargers |
| MP2662Active | 500mA Single-Cell Li-ion Battery Charger with Power Path Management, 1mA Termination and <1μA Battery Leakage | Linear Chargers |
| MP2664Active | 500mA, 5V USB, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery in QFN Package | Linear Chargers |