45W USB-C Power Adapter with Cypress CCG3PA

This 45W Notebook Power Adapter Board is a receptacle based Type-C power adapter. The major components in this design are Cypress’s EZ-PD CCG3PA (CYPD3174-16SXQ) controller and Monolithic Power System's Fixed Frequency Flyback controller (HF0500) and Synchronous Rectification Controller (MP6907)

  • Universal AC input (85 to 265VAC, 48 to 65Hz)
  • Meets USB Power Delivery 3.0/3.1 (5V/9V/15V @3A, 20V @2.25A)
  • The key components in this design are Cypress’s EZ-PD CCG3PA controller and MPS Fixed Frequency Flyback controller HFC0500 and Synchronous Rectification Controller MP6907.
  • Supports fault protection for Over-Voltage, Under-Voltage, Over-Current, Short-Circuit and Over-Temperature

Design Files

File TitleLanguage
45W USB-C Power Adapter with Cypress CCG3PA Zip English

MPS Products

HFC0500
MP6907
Contact Us For More Info on Reference Designs