DC-DC Power Converters

Providing engineers with ultra-efficient LDOs, Power Modules, MOSFET drivers, and Power Converters in buck, boost & buck-boost configurations for industrial, Automotive, IOT, Optoelectronics, Biomedical, Robotics, Cloud Computing, Telecom and High-end consumer applications.

Fastest Growing Power Semiconductor Company
Billions Shipped Annually to the Most Demanding OEMs
High Power Density: 100W in 10mmx10mm Fully Integrated Power Modules
High Efficiency up to 95% at 4MHz Switching frequency
Easily Simulate and Design Your Application Circuit

Quick Search

Ultra-Small Power Module Reduces Board Space Up to 60%


The MPM3695-20 is a scalable, fully integrated power module with a digital interface. The MPM3695-20 offers a complete power solution that achieves up to 25A of continuous output current (IOUT), with excellent load and line regulation across a wide input voltage (VIN) range. It operates with high efficiency across a wide load range and can be paralleled to deliver a higher load current.

Simulation & Design Tools

MART

Easy-to-use circuit simulation software.

APPLICATION PRODUCTS

AC/DC, DC/AC, Others

SIMULATION ENGINE

MPSmart, SIMetrix/SIMPLIS
DC/DC DESIGNER

Design your customized MPS power solution.

APPLICATION PRODUCTS

DC/DC Regulators