Current Sensor Use Case: Smart Light Dimmers
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
In this use case, we’ll consider our highly integrated current sensors in smart lighting dimmer controls.

Intuitive, smart home controls are in high demand as more and more consumers desire products that are energy efficient. Smart home lighting has the ability to detect a person’s presence and sense the level of light in the room, so it can adjust the lights to preset preferences. The ability to automatically turn lights on and off reduces overall energy consumption. Smart lighting controls require current sensors to measure the amount of electricity flowing through the circuit by measuring the magnetic field to detect the current. However, traditional shunt solutions can be complicated to design as they require an isolated amplifier and kelvin connections, creating a larger solution footprint.
MPS’s MCS18xx current sensor series replace the traditional solutions with a single IC direct sensing solution.
MPS’s MCS18xx current sensor series replace the traditional solutions with a single IC solution. These sensors provide a wide sensing range from ±5A to ±50A, feature an extremely low 0.9mΩ primary conductor resistance for thermal and power efficiency, and include 2200V isolation, resulting in the smallest isolated solution footprint. These isolated, bi-directional Hall Effect linear current sensors for AC or DC current sensing maximize efficiency making them ideal for applications such as smart lighting dimmer controls
- Direct Sensing in Industry-standard 8-pin SOIC package
- Wide sensing range from ±5A to ±50A
- Low 0.9 mΩ primary conductor resistance
- 2200V isolation
Related Content
-
VIDEO
Ultra-Small Hall-Effect Current Sensor: MCS1823
MPS’s linear, Hall-effect current sensor with over-current detection is designed for space-constrained designs, including motor control and automotive load detection and management applications.
-
ARTICLE
Current Sensors: Types, Key Parameters, Performance Comparison, and Common Applications
This article examines current sensors, including their kinds, variables to consider when choosing a current sensor, performance comparison, and applications.
-
APPLICATION NOTE
MCS180x Family Current Sensor Transient Behavior while Exceeding Current Ratings
This application note presents the MCS180x family of current sensors’ transient behavior, and the MCS180x’s ability to respond to current spikes (e.g. shorts in the primary circuit).
-
USE CASE
Current Sensor Use Case: ATM Machines
The MCS1823 is ideal for non-isolated applications that require a combination of high-current monitoring and small form factor.
Log in to your account
Create New Account