NB633

Active
High Efficiency 3A, 24V, 500kHz Synchronous Step-down Converter


Talk to an Engineer or get a Quote

Product Description

The NB633 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 3A continuous output current over a wide input supply range with excellent load and line regulation. The NB633 operates at high efficiency over a wide output current load range. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermal shut down. The NB633 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm 14-pin QFN package.

Configurable

Product Features

  • Wide 4.5V to 24V Operating Input Range
  • 3A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Fixed 500kHz Switching Frequency
  • Sync from 300kHz to 2MHz External Clock
  • Internal Compensation
  • OCP Protection and Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in 14-pin QFN3x4 Package

Parametrics

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)24
  • Iout (max) (A)3
  • Isw Limit (typ) (A)5
  • Max Duty Cycle (%)0.9
  • Vfb (V)0.805
  • Iq (typ) (mA)1
  • Regulated Outputs1
  • Vout (min) (V)0.805
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync