MP8768

Active
8A, 28V, 600kHz Step-Down Converter with Synchronizable Gate Driver


Talk to an Engineer or get a Quote

Product Description

The MP8768 is a high frequency synchronous rectified step-down switch mode converter with a built in internal high side power MOSFET. It offers a very compact solution to achieve 8A continuous output current over a wide input supply range with excellent load and line regulation. The MP8768 has very high efficiency over a wide output load range. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermal shut down. The MP8768 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm 14-pin QFN package.

Configurable

Product Features

  • Wide 4.5V to 28V Operating Input Range
  • 8A Output Current
  • 50mO Internal High side Power MOSFET
  • Fixed 600KHz switching frequency
  • Sync from 300KHz to 2MHz External Clock
  • Internal Compensation
  • Power Good Output
  • Integrated Bootstrap Diode
  • OCP Protection and Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in 3mm x 4mm 14-pin QFN package.

Parametrics

  • fsw (max) (kHz)600
  • Vin (min) (V)4.5
  • Vin (max) (V)28
  • Iout (max) (A)8
  • Isw Limit (typ) (A)9.5
  • Max Duty Cycle (%)0.9
  • Vfb (V)0.808
  • Iq (typ) (mA)1
  • Regulated Outputs1
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Common FeaturesExternal Soft Start, Power Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync