MP8675

Active
6A, 42V, 420KHz Step-Down Converter with Synchronizable Gate Driver


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP8675 is a monolithic step-down switch mode converter with a built in internal power MOSFET. It achieves 6A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle?y?ycle current limiting and thermal shutdown. The MP8675 requires a minimum number of readily available standard external components and is available in an 8-pin SOIC package with exposed pad.

Programmable

Product Features

  • Wide 4.5V to 40V Operating Input Range
  • 6A Continuous Output Current
  • 100mΩ Internal Power MOSFET Switch
  • Synchronizable Gate Driver Delivers up to 95% Efficiency
  • Fixed 420kHz Frequency
  • Synchronizable up to 1.5MHz
  • Over Current Latch Off Protection
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a Thermally Enhanced 8-Pin SOIC Package

Parametrics

  • fsw (max) (kHz)420
  • Vin (min) (V)4.5
  • Vin (max) (V)42
  • Iout (max) (A)6
  • Isw Limit (typ) (A)8
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.808
  • Iq (typ) (mA)0.9
  • Regulated Outputs1
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageSOIC-8E
  • Control ModeCurrent Mode
  • Common FeaturesSynchronous Rectification
  • Special FeaturesExternal Frequency Sync