MP8642

Active

Dual 3A, 23V, 600kHz Step-Down Converter with Frequency Synchronization



Talk to an Engineer or get a Quote

Product Description

The MP8642 is a dual monolithic step-down switch mode converter with built-in internal power MOSFETs. It achieves 3A continuous output current for each output over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. The MP8642 requires a minimum number of readily available standard external components.

Configurable

Product Features

  • 3A Current for Each Output
  • 80mΩ Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • Up to 95% Efficiency
  • Power Good Indicator
  • Fixed 600kHz Frequency
  • Synchronizable to >1MHz External Clock
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.5V to 23V Operating Input Range
  • Each Output Adjustable from 0.8V to 20V
  • Available in a 5x5mm 32-Pin QFN

Parametrics

  • fsw (max) (kHz)600
  • Vin (min) (V)4.5
  • Vin (max) (V)23
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4
  • Max Duty Cycle (%)0.9
  • Vfb (V)0.808
  • Iq (typ) (mA)0.9
  • Regulated Outputs2
  • Vout (max) (V)20
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-32 (5x5)
  • Common FeaturesPower Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync

Reference Materials