MP38874

NRFND
8A, 21V, 600KHz Step-Down Converter with Synchronizable Gate Driver


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP38874 is a monolithic step-down switch mode converter with a built in internal power MOSFET. It achieves 8A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown. The MP38874 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm 14-pin QFN package.

Programmable

Product Features

  • Wide 4.5V to 21V Operating Input Range
  • 8A Continuous Output Current
  • 42mΩ Internal Power MOSFET Switch
  • Power Good Indicator
  • Synchronous Gate Driver Delivers up to 95% Efficiency
  • Fixed 600kHz Frequency
  • Synchronizable to >1MHz External Clock
  • Cycle-by-Cycle Over Current Protection
  • Thermal Shutdown
  • Output Adjustable from 0.8V to 15V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a 3x4mm 14-Pin QFN Package

Parametrics

  • fsw (max) (kHz)600
  • Vin (min) (V)4.5
  • Vin (max) (V)21
  • Iout (max) (A)8
  • Isw Limit (typ) (A)9.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.808
  • Iq (typ) (mA)1.1
  • Regulated Outputs1
  • Vout (max) (V)15
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Common FeaturesPower Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.