MP28255

NRFND
21V, 4A, 500kHz Synchronous Step-down Converter


Talk to an Engineer or get a Quote

Product Description

The MP28255 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 4A continuous output current over a wide input supply range with excellent load and line regulation. The MP28255 operates at high efficiency over a wide output current load range. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermal shut down. The MP28255 requires a minimum number of readily available standard external components and is available in a space saving 3x4mm 14-pin QFN package.

Programmable

Product Features

  • Wide 4.5V to 21V Operating Input Range
  • 4A Output Current
  • Low RDS(on) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Fixed 500kHz Switching Frequency
  • External Soft-Start
  • Sync from 300kHz to 2MHz External Clock
  • Internal Compensation
  • Integrated Bootstrap Diode
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in 14-Pin QFN 3x4mm Package

Parametrics

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)21
  • Iout (max) (A)4
  • Isw Limit (typ) (A)5.6
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.805
  • Iq (typ) (mA)0.7
  • Regulated Outputs1
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Common FeaturesExternal Soft Start, Power Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.