MP28128

NRFND
2.5A, 1.5MHz Synchronous Step-Down Converter


Talk to an Engineer or get a Quote

Product Description

The MP28128 is a 1.5MHz fixed frequency PWM synchronous step-down regulator with internal compensation. MP28128 operates from a 2.7V to 6V input and generates an adjustable output voltage from 0.8V to 0.9xVIN at up to 2.5A load current. The MP28128 integrates a 60mO high side switch and a 60mO synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, the MP28128 based solution delivers a very compact footprint with a minimum component count. Fault condition protection includes hiccup short-circuit protection, cycle-by-cycle current limiting and thermal shutdown. Other features include frequency synchronization input, internal soft-start and power good output. The MP28128 is available in a small 3x3mm 10-lead QFN package.

Configurable

Product Features

  • 2.5A Output Current
  • Input Operation Range: 2.7V to 6V
  • 1.5% Output Accuracy
  • 60mO Internal Power MOSFET Switches
  • All Ceramic Capacitor Design
  • 1.5MHz Fixed Switching Frequency
  • Internal Soft Start
  • Frequency Synchronization Input
  • Power Good Output
  • Cycle-by-Cycle Current Limiting
  • Thermal Shutdown
  • 3x3mm 10-Lead QFN Package

Parametrics

  • fsw (max) (kHz)1500
  • Vin (min) (V)2.7
  • Vin (max) (V)6
  • Iout (max) (A)2.5
  • Isw Limit (typ) (A)4.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.75
  • Regulated Outputs1
  • Vout (max) (V)5.4
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-10 (3x3)
  • Common FeaturesPower Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync