MP2403

Active
4.6V to 32V, 250kHz, 3A Sync Buck with External ,Comp and External SS


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2403 is a monolithic synchronous buck regulator. The device integrates a 150mΩ high side MOSFET and a 80mΩ low side MOSFET that provide 3A continuous load current over a wide operating input voltage of 4.6V to 32V. Current mode control provides fast transient response and cycle-by-cycle current limit. An adjustable soft-start prevents inrush current at turn-on. In shutdown mode, the supply current drops to 1μA. This device, available in an 8-pin SOIC package, provides a very compact system solution with minimal reliance on external components.

Programmable

Product Features

  • 3A Output Current
  • Wide 4.6V to 32V Operating Input Range
  • Integrated MOSFET Switches
  • Output Adjustable from 0.80V to 28V
  • Up to 95% Efficiency
  • Programmable Soft-Start
  • Stable with Low ESR Ceramic Output Capacitors
  • Fixed 250kHz Frequency
  • Cycle-by-Cycle Over Current Protection
  • Input Under Voltage Lockout
  • Thermally Enhanced 8-Pin SOIC Package

Parametrics

  • fsw (max) (kHz)250
  • Vin (min) (V)4.6
  • Vin (max) (V)32
  • Iout (max) (A)3
  • Isw Limit (typ) (A)5.3
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)1.45
  • Regulated Outputs1
  • Vout (max) (V)28
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageSOIC-8N
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Synchronous Rectification

Reference Materials