MP2305

NRFND

2A, 23V Synchronous Rectified Step-Down Converter



Talk to an Engineer or get a Quote

Product Description

The MP2305 is a monolithic synchronous buck regulator. The device integrates 130mΩ MOSFETS that provide 2A continuous load current over a wide operating input voltage of 4.75V to 23V. Current mode control provides fast transient response and cycle-by-cycle current limit.  An adjustable soft-start prevents inrush current at turn-on. Shutdown mode drops the supply current to 1μA.  This device, available in an 8-pin SOIC package, provides a very compact system solution with minimal reliance on external components.

Configurable

Product Features

  • 2A Output Current
  • Wide 4.75V to 23V Operating Input Range
  • Integrated 130mΩ Power MOSFET Switches
  • Output Adjustable from 0.923V to 20V
  • Up to 93% Efficiency
  • Programmable Soft-Start
  • Stable with Low ESR Ceramic Output Capacitors
  • Fixed 340kHz Frequency
  • Cycle-by-Cycle Over Current Protection
  • Input Under Voltage Lockout

Parametrics

  • fsw (max) (kHz)340
  • Vin (min) (V)4.75
  • Vin (max) (V)23
  • Iout (max) (A)2
  • Isw Limit (typ) (A)3.4
  • Max Duty Cycle (%)0.9
  • Vfb (V)0.923
  • Iq (typ) (mA)1.3
  • Regulated Outputs1
  • Vout (max) (V)20
  • Vout (min) (V)0.923
  • GradeCatalog
  • PackageSOIC-8
  • Common FeaturesExternal Soft Start, Synchronous Rectification

Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.