MP2303A
Active
3A, 28V, 360KHz Synchronous Rectified Step-Down Converter

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MP2303A is a monolithic synchronous buck regulator. The device integrates a 150mΩ high side MOSFET and a 80mΩ low side MOSFET that provide 3A continuous load current over a wide operating input voltage of 4.7V to 28V. Current mode control provides fast transient response and cycle-by-cycle current limit. An adjustable soft-start prevents inrush current at turn-on. In shutdown mode, the supply current drops to lower than 1μA. This device, available in an 8-pin SOIC and PDIP-8 packages, provides a very compact system solution with minimal reliance on external components.
Product Features
- 3A Output Current
- Wide 4.7V to 28V Operating Input Range
- Integrated MOSFET Switches
- Output Adjustable from 0.80V to 25V
- Up to 95% Efficiency
- Programmable Soft-Start
- Stable with Low ESR Ceramic Output Capacitors
- Fixed 360kHz Frequency
- Cycle-by-Cycle Over Current Protection
- Input Under Voltage Lockout
- Available in thermally enhanced 8-Pin SOIC and PDIP-8 packages
Parametrics
- fsw (max) (kHz)360
- Vin (min) (V)4.7
- Vin (max) (V)28
- Iout (max) (A)3
- Isw Limit (typ) (A)6
- Max Duty Cycle (%)0.9
- Vfb (typ) (V)0.8
- Iq (typ) (mA)1.45
- Regulated Outputs1
- Vout (max) (V)25
- Vout (min) (V)0.8
- GradeCatalog
- PackagePDIP8, SOIC-8E
- Control ModeCurrent Mode
- Common FeaturesExternal Soft Start, Synchronous Rectification
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.
Log in to your account
Create New Account