MP2240

Active
High-Efficiency, 3A, 16V, 800kHz, Synchronous, Step-Down Converter with External Soft Start and Light Load Mode


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2240 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP2240 has synchronous mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features include over-current protection and thermal shut down.

The MP2240 requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Programmable

Product Features

  • 6V-to-16V OperatingInputRange
  • 80mΩ/30mΩ Low RDS(ON) InternalPower MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • Fixed 800kHz Switching Frequency
  • External AAM pin for Power-Save Mode Programming
  • External Soft-Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 Package

Parametrics

  • fsw (max) (kHz)800
  • Vin (min) (V)6
  • Vin (max) (V)16
  • Iout (max) (A)3
  • Isw Limit (typ) (A)5
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.807
  • Iq (typ) (mA)0.75
  • Regulated Outputs1
  • Vout (max) (V)14
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Synchronous Rectification

High-Efficiency, 3A, 16V, 800kHz Sync. Step-Down Switch Evaluation Board

The EV2240-J-00A demonstrates MPS’s MP2240, a high-frequency, synchronous, rectified, step-down converter with built-in high-side and low-side power MOSFETs. The MP2240 offers a very compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP2240 has synchronous mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features includes over-current protection and thermal shutdown.

The MP2240 is available in a space-saving 8-pin TSOT23 package.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.