MP2233

Active
High Efficiency, 3A, 16V, higher Fsw 1.4MHz, with SS, Synchronous Step-Down Converter


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2233 is a high-frequency, synchronous, rectified, step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP2233 has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides a fast transient response and eases loop stabilization. Protective features include over-current protection, thermal shutdown, and external SS control. The MP2233 requires a minimal number of readily-available external components and is available in a space-saving 8-pin TSOT23 package.

Programmable

Product Features

  • Wide 4.5V-to-16V Operating Input Range
  • 80mΩ/30mΩ Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss–Reduction Technique
  • High-Efficiency Synchronous Mode Operation
  • Fixed 1.4MHz Switching Frequency
  • Can Synchronize to a 300kHz-to-3MHz External Clock
  • Externally-Programmable Soft-Start
  • OCP and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 Package

Parametrics

  • fsw (max) (kHz)1400
  • Vin (min) (V)4.5
  • Vin (max) (V)16
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4.6
  • Max Duty Cycle (%)0.89
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.6
  • Regulated Outputs1
  • Vout (max) (V)14
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync

High-Efficiency 3A, 16V, 1.4MHz, Sync. Step-Down Switcher Evaluation Board

The EV2233-J-00A demonstrates MPS’s MP2233, a high-frequency, synchronous, rectified, step-down converter with built-in high-side and low-side power MOSFETs. The MP2233 offers a very compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP2233 has synchronous mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Protective features include OCP and thermal shutdown.

The MP2233 is available in a space saving 8-pin TSOT23 package.

$40.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.