MP2227

NRFND
3A, 24V, 1.3MHz Step-Down Converter with 3-24V Input Range


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2227 is an internally compensated 1.6MHz fixed frequency PWM synchronous step-down regulator. MP2227 operates from a 3V to 24V input and generates an adjustable output voltage from 0.8V to 0.9xVIN at up to 3A load current. The MP2227 integrates a 160mΩ high side switch and an 80mΩ synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, it is stable with an output ceramic capacitor and a small inductor. Fault protection includes hiccup short-circuit protection, cycle-by-cycle current limiting and thermal shutdown. Other features include frequency synchronization and soft-start.  The MP2227 is available in a small 3mm x 3mm 10-lead QFN package.

Programmable

Product Features

  • 3A Output Current
  •  Input Supply Range: 3V to 24V
  •  160mΩ high-side, 80mΩ low-side Internal Power MOSFET  Switches
  •  All Ceramic Output Capacitor Design
  •  Up to 95% Efficiency
  •  1.6MHz Fixed Switching Frequency
  •  Adjustable Output from 0.8V to 0.9xVIN
  •  Internal LDO for VCC supply
  •  1MHz to 2MHz Frequency Synchronization
  •  POK
  •  Thermal Shutdown
  •  Cycle-by-Cycle Current Limiting
  •  Hiccup Short Circuit Protection
  •  10-lead, 3mm x 3mm QFN Package

Parametrics

  • fsw (max) (kHz)1300
  • Vin (min) (V)3
  • Vin (max) (V)24
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)1
  • Regulated Outputs1
  • Vout (max) (V)21
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-10 (3x3)
  • Control ModeCurrent Mode
  • Common FeaturesPower Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.