MP2214

NRFND
16V, 4A, 600kHz Synchronous Step-Down Converter with Power Good


Talk to an Engineer or get a Quote

Product Description

The MP2214 is an internally compensated 600KHz fixed frequency PWM synchronous step-down regulator with a 3V to 6V bias supply (VCC). MP2214 operates from a 3V to 16V input and generates an adjustable output voltage from 0.8V to 0.9xVIN at up to 4A load current. The MP2214 integrates an 80mO high side switch and an 80mO synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, it is stable with a output ceramic capacitor and a small inductor. Fault protection includes hiccup short-circuit protection, cycle-by-cycle current limiting and thermal shutdown. Other features include frequency synchronization and internal soft-start. The MP2214 is available in small 3mm x 4mm 14-lead QFN and 8-lead SOIC with exposed pad packages.

Programmable

Product Features

  • 4A Output Current
  • Input Supply Range: 3V to 16V
  • 80mO Internal Power MOSFET Switches
  • All Ceramic Output Capacitors Design
  • Up to 95% Efficiency
  • 600kHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Internal Soft Start
  • Power Good Pin
  • Frequency Synchronization Input
  • Thermal Shutdown
  • Cycle-by-Cycle Current Limiting
  • Hiccup Short Circuit Protection
  • 14-Lead, 3x4mm QFN and 8-Lead SOICE Packages

Parametrics

  • fsw (max) (kHz)600
  • Vin (min) (V)3
  • Vin (max) (V)16
  • Iout (max) (A)4
  • Isw Limit (typ) (A)7.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.75
  • Regulated Outputs1
  • Vout (max) (V)14
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-14 (3x4), SOIC-8E
  • Control ModeCurrent Mode
  • Common FeaturesPower Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync