MP2208

NRFND

16V, 4A, 600kHz Synchronous Step-Down Converter



Talk to an Engineer or get a Quote

Product Description

The MP2208 is an internally compensated 600kHz fixed frequency PWM synchronous step-down regulator. With a 3V to 6V bias supply, MP2208 operates from a 3V to 16V input and generates an adjustable output voltage from 0.8V to 0.9xVIN at up to 4A load current.  The MP2208 integrates a 80mΩ high side switch and a 80mΩ synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, it can be stabilized with ceramic capacitors and small inductors. Fault condition protection includes short-circuit protection, cycle-by-cycle current limiting and thermal shutdown.  The MP2208 is available in small 3mmx4mm 14-lead QFN packages.

Configurable

Product Features

  • 4A Output Current
  • Input Supply Range: 3V to 16V
  • 80mΩ Internal Power MOSFET Switches
  • Stable with Ceramic Output Capacitors
  • High Efficiency
  • 600kHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Frequency Synchronization
  • Power Good Pin
  • Thermal Shutdown
  • Cycle-by-Cycle Current Limiting
  • Short Circuit Protection
  • 3mmx4mm 14-lead QFN Package

Parametrics

  • fsw (max) (kHz)600
  • Vin (min) (V)3
  • Vin (max) (V)16
  • Iout (max) (A)4
  • Isw Limit (typ) (A)6
  • Max Duty Cycle (%)0.9
  • Vfb (V)0.794
  • Iq (typ) (mA)0.75
  • Regulated Outputs1
  • Vout (max) (V)14
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Common FeaturesExternal Soft Start, Power Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync

Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.