MP2149

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MP2149 is an internally-compensated, 1MHz fixed-frequency, dual PWM, synchronous, step-down regulator. The MP2149 operates from a 2.7V-to-6V input, generates an output voltage as low as 0.608V, and has a 45µA quiescent current that makes it ideal for powering portable equipment that runs on a single cell lithium-ion (Li+) battery. The MP2149 integrates dual 100mΩ high-side switches and 40mΩ synchronous rectifiers for high efficiency without an external Schottky diode. Peak-current mode control and internal compensation limits the minimum number of readily-available external components. Fault-condition protections include cycle-by-cycle current limiting and thermal shutdown. The MP2149 is available in an 8-pin TSOT23-8 package.
Product Features
- Dual 1A-Output Current
- >93% Peak Efficiency
- >80% Light-Load Efficiency
- Wide 2.7V-to-6V Operating Input Range
- 100mΩ and 40mΩ Internal Power MOSFET
- 1MHz Fixed Switching Frequency
- Adjustable Output from 0.608V to VIN
- 180° Phase-Shifted Operation
- 100% Duty-Cycle Operation
- 45µA Quiescent Current
- Cycle-by-Cycle Over-Current Protection
- Short-Circuit Protection with Hiccup Mode
- Thermal Shutdown
- Available in an 8-pin TSOT23-8 Package
Parametrics
- fsw (max) (kHz)1000
- Vin (min) (V)2.7
- Vin (max) (V)6
- Iout (max) (A)1
- Isw Limit (typ) (A)2.5
- Max Duty Cycle (%)1
- Vfb (typ) (V)0.608
- Iq (typ) (mA)0.045
- Regulated Outputs2
- Vout (max) (V)5.5
- Vout (min) (V)0.608
- GradeCatalog
- PackageTSOT23-8
- Control ModeCurrent Mode
- Common FeaturesLight-Load Efficiency, Synchronous Rectification
- Special Features100% Duty Cycle

6V, Dual 1A Low Quiescent Current SYNC Buck Regulator
The EV2149-J-00A is used for demonstrating the performance of MPS’s MP2149, an internally compensated 1MHz fixed-frequency dual PWM synchronous step-down regulator.
MP2149 is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+)Batterydue to 45µA low quiescent current. The output voltage can be regulated as low as 0.608V.
With peak current mode control and internal compensation, the MP2149 requires a minimum number of readily available standard external components and is available in an 8-pin TSOT23 package.
$25.00 + tax
Log in to your account
Create New Account