MP2130

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MP2130 is a monolithic step-down switch mode converter with built-in internal power MOSFETs. It achieves 3.5A continuous output current from a 2.7V to 6V input voltage with excellent load and line regulation. The MP2130 is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+) Battery. The output voltage can be regulated as low as 0.6V. The Constant-On-time (COT) control scheme provides fast transient response high lightload efficiency and easy loop stabilization. Fault condition protection includes cyclebycycle current limit and thermal shutdown. The MP2130 requires a minimum number of readily available standard external components and is available in a ultra-small 2x2mm QFN10 package. The MP2130 is ideal for a wide range of applications including PDAs, portable instruments, DVD drives, small handhold and battery–powered devices.
Product Features
- Above 95% Peak Efficiency
- Above 80% Light Load Efficiency.
- Wide 2.7V to 6V Operating Input Range Output Adjustable from 0.6V to 3.3V
- 3.5A Output Current
- 50mΩ and 40mΩ Internal Power MOSFET
- 1.2MHz Frequency
- EN and Power Good for Power Sequencing
- Cycle-by-Cycle Over Current Protection
- Auto Discharge at Power-off
- Short Circuit Protection with Hiccup Mode
- Thermal Shutdown
- Stable with Low ESR Output Ceramic Capacitors
- Available in a 2x2mm QFN12 Package
Parametrics
- fsw (max) (kHz)1200
- Vin (min) (V)2.7
- Vin (max) (V)6
- Iout (max) (A)3.5
- Isw Limit (typ) (A)4.5
- Max Duty Cycle (%)1
- Vfb (typ) (V)0.6
- Iq (typ) (mA)0.04
- Regulated Outputs1
- Vout (max) (V)5.5
- Vout (min) (V)0.6
- GradeCatalog
- PackageQFN-12 (2x2)
- Control ModeCOT
- Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
- Special Features100% Duty Cycle, Soft Stop
Log in to your account
Create New Account