MP2125

NRFND

Dual 1.5A, 1.2MHz Synchronous Step-Down Converter



Talk to an Engineer or get a Quote

Product Description

The MP2125 is a fully integrated dual PWM step-down converter with built-in internal power MOSFETs. It is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+) Battery, with an input range from 2.7V to 6V. The MP2125 can provide up to 1.5A of load current with output voltage as low as 0.8V for each output. It can also operate at 100% duty cycle for low dropout applications. With peak current mode control and internal compensation, the MP2125 is stable with ceramic capacitors and small inductors. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown. MP2125 is available in the small 14-pin 3mmx4mm QFN package.

Configurable

Product Features

  • 2.7V-6V Input Operation Range
  • Each Output Adjustable from 0.8V to VIN
  • 1µA Shutdown Current
  • Up to 92% Efficiency
  • 100% Duty Cycle for Low Dropout Applications
  • Fixed 1.2MHz Frequency
  • Stable with Low ESR Output Ceramic Capacitors
  • Cycle-by-Cycle Over Current Protection
  • Thermal Shutdown
  • Short Circuit Protection
  • Available in a 14-pin 3x4mm QFN Package

Parametrics

  • fsw (max) (kHz)1200
  • Vin (min) (V)2.7
  • Vin (max) (V)6
  • Iout (max) (A)1.5
  • Isw Limit (typ) (A)3
  • Max Duty Cycle (%)1
  • Vfb (V)0.8
  • Iq (typ) (mA)0.6
  • Regulated Outputs2
  • Vout (max) (V)6
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Control ModeCurrent Mode
  • Common FeaturesSynchronous Rectification
  • Special Features100% Duty Cycle

Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.