MP2112

NRFND

1MHz, 1A Synchronous Step-Down Converter



Talk to an Engineer or get a Quote

Product Description

The MP2112 is a 1MHz constant frequency, current mode, PWM step-down converter. The device integrates a main switch and a synchronous rectifier for high efficiency without an external Schottky diode. It is ideal for powering portable equipment that powered by a single cell Lithium-Ion (Li+) battery. The MP2112 can supply 1A of load current from a 2.5V to 6V input voltage. The output voltage can be regulated as low as 0.6V. The MP2112 can also run at 100% duty cycle for low dropout applications. The MP2112 is available in a space saving 6 pin QFN package.

Configurable

Product Features

  • High Efficiency: Up to 95%
  • 1MHz Constant Switching Frequency
  • 1A Available Load Current
  • 2.5V to 6V Input Voltage Range
  • Output Voltage as Low as 0.6V
  • 100% Duty Cycle in Dropout
  • Current Mode Control
  • Short Circuit Protection
  • Thermal Fault Protection
  • <0.1μA Shutdown Current
  • Space Saving 3x3mm QFN6 Package

Parametrics

  • fsw (max) (kHz)1000
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Iout (max) (A)1
  • Isw Limit (typ) (A)1.9
  • Max Duty Cycle (%)1
  • Vfb (V)0.6
  • Iq (typ) (mA)0.44
  • Regulated Outputs1
  • Vout (max) (V)6
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-6 (3x3), TSOT23-5
  • Control ModeCurrent Mode
  • Common FeaturesSynchronous Rectification
  • Special Features100% Duty Cycle

Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.