MP2107

Active
4A, 6V Synchronous,Step-Down Switching Regulator


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2107 is an internally compensated 1.5MHz fixed-frequency PWM synchronous step-down regulator. MP2107 operates from a 2.7V to 5.5V input and generates an output voltage as low as 0.8V. The MP2107 integrates a 60mO high side switch and a 60mO synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, the MP2107 based solution delivers a very compact footprint with a minimum component count. The MP2107 is available in a small 3mm x 3mm 10-pin QFN package and the MP2107A is available in an 8-pin SOIC package with an exposed pad.

Programmable

Product Features

  • 4A Output Current
  • Input Operation Range: 2.7V to 5.5V
  • 60mO Internal Power MOSFET Switches
  • All Ceramic Capacitor Design
  • Up to 95% Efficiency
  • 1.5MHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Internal Soft Start
  • Frequency Synchronization Input
  • Power Good Output
  • Cycle-by-Cycle Current Limiting
  • Hiccup Short Circuit Protection
  • Thermal Shutdown
  • 3x3mm 10-Pin QFN (MP2107) and 8-Pin SOIC (MP2107A) Packages

Parametrics

  • fsw (max) (kHz)2000
  • Vin (min) (V)2.7
  • Vin (max) (V)6
  • Iout (max) (A)4
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.75
  • Regulated Outputs1
  • Vout (max) (V)0.54
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-10 (3x3)
  • Common FeaturesPower Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync