MP2105

Active
1MHz, 800mA Synchronous Step-Down Converter


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2105 is a 1MHz constant frequency, current mode, PWM step-down converter. The device integrates a main switch and a synchronous rectifier for high efficiency without an external Schottky diode. It is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+) battery. The MP2105 can supply 800mA of load current from a 2.5V to 6V input voltage. The output voltage can be regulated as low as 0.6V. The MP2105 can also run at 100% duty cycle for low dropout applications. The MP2105 is available in a low profile (1mm) 5-pin, TSOT package.

Product Features

  • High Efficiency: Up to 95%
  • 1MHz Constant Switching Frequency
  • 800mA Available Load Current
  • 2.5V to 6V Input Voltage Range
  • Output Voltage as Low as 0.6V
  • 100% Duty Cycle in Dropout
  • Current Mode Control
  • Short Circuit Protection
  • Thermal Fault Protection
  • <0.1μA Shutdown Current
  • Space Saving 5-Pin TSOT23 Package

Parametrics

  • fsw (max) (kHz)1050
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Iout (max) (A)0.8
  • Isw Limit (typ) (A)1.6
  • Max Duty Cycle (%)1
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.44
  • Regulated Outputs1
  • Vout (max) (V)6
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageMSOP-10, TSOT23-5
  • Control ModeCurrent Mode
  • Common FeaturesSynchronous Rectification
  • Special Features100% Duty Cycle