MP2104

Active
1.7MHz, 600mA Synchronous Step-Down Converter


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2104 is a 1.7MHz constant frequency, current mode, PWM step-down converter. The device integrates a main switch and a synchronous rectifier for high efficiency without an external Schottky diode. It is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+) battery. The MP2104 can supply 600mA of load current from a 2.5V to 6V input voltage. The output voltage for the MP2104DJ can be regulated as low as 0.6V, while the output voltages of the MP2104DJ 1.5 and MP2104DJ 1.8 are fixed at 1.5V and 1.8V, respectively. The MP2104 can also run at 100% duty cycle for low dropout applications. The MP2104 is available in low profile (1mm) 5 pin TSOT and 0.75mm TQFN-6 packages.

Product Features

  • High Efficiency: Up to 95%
  • 1.7MHz Constant Switching Frequency
  • 600mA Available Load Current
  • 2.5V to 6V Input Voltage Range
  • Output Voltage as Low as 0.6V
  • 100% Duty Cycle in Dropout
  • Current Mode Control
  • Short Circuit Protection
  • Thermal Fault Protection
  • <0.1μA Shutdown Current
  • 1.5V and 1.8V Fixed Output Versions
  • Space Saving 5-Pin TSOT23 and 6-pin thin QFN Packages

Parametrics

  • fsw (max) (kHz)1700
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Iout (max) (A)0.6
  • Isw Limit (typ) (A)1
  • Max Duty Cycle (%)1
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.4
  • Regulated Outputs1
  • Vout (max) (V)6
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageTQFN-6, TSOT23-5
  • Control ModeCurrent Mode
  • Common FeaturesSynchronous Rectification
  • Special Features100% Duty Cycle, Fixed Output