
You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MP1567 is a 1.2A, 800KHz DC to DC converter designed for low voltage applications requiring high efficiency. Capable of providing output voltages as low as 0.9V from a 3.3V supply voltage, the MP1567 eliminates the need for a 5V rail, providing over 90% efficiency via synchronous rectification and eliminating heat issues in confined spaces. Soft-start operation protects internal circuitry from hard turn on issues. Switching at 800KHz reduces the size of external components and thereby reduces board space. The MP1567 includes cycle-by-cycle current limiting and under voltage lockout. Internal power switches combined with the tiny 10-pin MSOP or QFN packages provide a solution requiring a minimum of space.
Product Features
- 1.2A Output Current
- Synchronous Rectified
- Internal 180mO and 220mO Power Switches
- VIN Range of 2.6V to 6V
- Over 90% Efficiency
- Zero Current Shutdown Mode
- Under Voltage Lockout Protection
- Soft-Start Operation
- Thermal Shutdown
- Internal Current Limit (Source & Sink)
- Tiny 10-Pin MSOP or QFN Packages
Parametrics
- fsw (max) (kHz)800
- Vin (min) (V)2.6
- Vin (max) (V)6
- Iout (max) (A)1.2
- Isw Limit (typ) (A)2
- Max Duty Cycle (%)0.85
- Vfb (typ) (V)0.905
- Iq (typ) (mA)1.2
- Regulated Outputs1
- Vout (max) (V)4.5
- Vout (min) (V)0.9
- GradeCatalog
- PackageQFN-10 (3x3)
- Control ModeCurrent Mode
- Common FeaturesExternal Soft Start, Synchronous Rectification

EV0033 (MP1567) 1.2A, 6V, 800KHz Synchronous Rectified Step-Down Converter Evaluation Board
The MP1567 is a 1.2A, 800KHz DC to DC converter designed for low voltage applications requiring high efficiency. Capable of providing output voltages as low as 0.9V from a 3.3V supply voltage, the MP1567 eliminates the need for a 5V rail, providing over 90% efficiency via synchronous rectification and eliminating heat issues in confined spaces. Soft-start operation protects internal circuitry from hard turn on issues. Switching at 800KHz reduces the size of external components and thereby reduces board space.
The MP1567 includes cycle-by-cycle current limiting and under voltage lockout. Internal power switches combined with the tiny 10-pin MSOP or QFN packages provide a solution requiring a minimum of space.
$25.00 + tax
Log in to your account
Create New Account