MP4013B

Active

Boost WLED Controller With Advanced Features, Full Protection and Soft Start Function



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP4013B is a current mode controller designed for driving the high brightness Light Emitting Diodes (LEDs) with wide supply voltage 8V-26V. It can be used in both Boost and SEPIC topologies.
The MP4013B drives external MOSFET with fixed frequency architecture to regulate the LED current, which is measured through an external current feedback resistor. The switching frequency can be programmed to meet kinds of applications. The cycle-by-cycle current limit can be programmed by the sense resistor on CS pin.
The MP4013B integrates a 600mV reference voltage for LED current feedback with ±1.2% accuracy; a 5V reference voltage with ±1% accuracy for the reference voltage for external circuit. 
The MP4013B implements both DC input analog dimming and pulse signal input analog dimming function. The amplitude of the LED current could be controlled either by the level of a DC input signal or by the duty cycle of a pulse signal. The MP4013B also employs fast and deep PWM dimming to the LED current with high dimming ratio. 
MP4013B integrates Under-Voltage Lockout, Over Voltage Protection, Over Current Protection, Short LED Protection, Short Output Protection, Short Inductor/diode Protection and OTP. The fault indicator is pulled low in fault condition.
The MP4013B is available in SOIC-16 package.

Product Features

  • Constant-current WLED Driver
  • 600mV Feedback Voltage with ±1.2% Accuracy
  • 8V-26V Input Voltage
  • Programmable Switching Frequency
  • Leading Edge Blanking for Current Sense
  • High Dimming Ratio Fast PWM Dimming
  • DC Input or Pulse Signal Input Analog Dimming
  • 5V Reference Voltage with ±1% Accuracy
  • External PWM Dimming MOS Driver
  • Programmable Input Bus Voltage UVLO
  • Soft Start @ Any Startup Condition
  • Over Voltage Protection
  • Short LED Protection
  • Short Output Protection
  • Over Current Protection
  • Short Inductor/Diode Protection
  • Fault Indicator
  • VIN UVLO
  • Thermal Shutdown
  • Available in SOIC-16 package

Parametrics

  • Vin (min) (V)8
  • Vin (max) (V)26
  • Channels1
  • fsw (min) (kHz)100
  • fsw (max) (kHz)600
  • Vfb (V)0.6
  • GradeCatalog
  • PackageSOIC-16
  • Power MOSFETExternal
  • TopologyBoost
  • Dimming (Output)P-Dim, A-Dim
  • Iq (mA)1.1
  • Typical LCD Screen SizesLarge (30"-45"), Large+ (>45")
  • Other Features Inductor Short Protection

High-Brightness High-Current Accuracy WLED Controller

The EV4013-S-00A is designed to demonstrate the capabilities of MPS’ MP4013 for LED backlighting applications. The MP4013 is a current mode controller designed for driving the high brightness Light Emitting Diodes (LEDs) with wide input voltage 8V-26V. It can be used in Boost, Buck, Buck-boost and SEPIC topologies.

With a 36-60V input PVIN and an 8-26V power supply for MP4013, The evaluation board can drive a single LED string with the LED current regulated to 240mA and VLED voltage up to 150V. The PWM dimming, DC input analog dimming and pulse analog dimming are all included. The Over-Voltage protection, short LED protection, short inductor/diode protection and over current protection are integrated. The fault pin goes to low when fault conditions are detected.

$100.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.