MP24895

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
Product Features
- Internal 36V MOSFET
- Wide 6V-to-36V Input Range
- 1A Output Current
- High Efficiency
- Hysteretic Control
- PWM and Analog Dimming
- 1000:1 PWM Dimming Resolution
- UVLO, Thermal Shutdown
- Available in TSOT23-5 and QFN-6 Packages
Parametrics
- SyncNo
- Open LED ProtectionYes
- PackageQFN-6 (3x3), TSOT23-5
- Rds(on) (mΩ)200
- GradeCatalog
- TypeLow-Side Buck
- Vfb (V)0.1
- Vout (max) (V)34
- fsw (max) (kHz)600
- Iq (mA)1
- Iout (max) (A)1
- Vin (max) (V)36
- Vin (min) (V)6
- Ishutdown (µA)170

Step-Down White LED Driver Evaluation Board
The EV24895-J-00A is an evaluation board for the MP24895GJ, a step-down converter designed in hysteretic current control mode for driving the high brightness LEDs from wide input voltage of 9V to 30V.
The MP24895 employs hysteretic control architecture to regulate LED current. Moreover, this control scheme provides optimal circuit stabilization and a very quick response time without loop compensation. The highly accurate LED current is measured through an external high-side current-sense resistor. Its low 100mV average feedback voltage reduces power loss and improves the efficiency.
The MP24895 implements PWM and analog dimming together on the EN/DIM pin. The MP24895 includes under-voltage lockout, and thermal overload protection to prevent damage in the event of an output overload.
$25.00 + tax

Step-Down White LED Driver Evaluation Board
The EV24895-Q-00A is an evaluation board for the MP24895GQ, a step-down converter designed in hysteretic current control mode for driving the high brightness LEDs from wide input voltage of 9V to 30V.
The MP24895 employs hysteretic control architecture to regulate LED current. Moreover, this control scheme provides optimal circuit stabilization and a very quick response time without loop compensation. The highly accurate LED current is measured through an external high-side current-sense resistor. Its low 100mV average feedback voltage reduces power loss and improves the efficiency.
The MP24895 implements PWM and analog dimming together on the EN/DIM pin. The MP24895 includes under-voltage lockout, and thermal overload protection to prevent damage in the event of an output overload.
$25.00 + tax
Log in to your account
Create New Account