MP4050

NRFND
Non-Isolated, High Brightness LED Driver


Talk to an Engineer or get a Quote

Product Description

The MP4050 is a constant current LED driver integrated with an internal 500V MOSFET. It is specifically designed for energy efficient and low cost LED bulk replacement applications. MP4050 is designed to drive high-brightness LEDs from an 85VAC to 265VAC line. It is also useable under DC input voltage. The accurate output LED current is achieved by an averaging internal current feedback loop. Constant LED current is delivered quietly by switching the internal MOSFET at a frequency regulated above 22kHz. MP4050 can be directly powered by the high input voltage. An internal high voltage current source regulates supply voltage without external circuitry. MP4050 features various protections like Thermal Shutdown (TSD), VCC Under Voltage Lockout (UVLO), Open Lamp Protection and Short Lamp Protection. All of there features make MP4050 an ideal solution for simple, off-line and non-isolated LED applications. MP4050 is available in the TSOT23-5 and SOIC8 packages.

Product Features

  • Constant Current LED Driver
  • 500V/7.2Ω MOSFET integrated
  • Low Vcc Operating Current
  • Maximum frequency limit
  • Audible noise restrain
  • Internal High Voltage Current Source
  • Internal 200ns Leading Edge Blanking
  • Thermal Shutdown (auto restart with Hysteresis)
  • VCC Under Voltage Lockout with Hysteresis (UVLO)
  • Open Lamp Protection
  • Short Lamp Protection

Parametrics

  • SyncNo
  • Open LED ProtectionNo
  • PackageSOIC-8, TSOT23-5
  • GradeCatalog
  • TypeBuck
  • Vfb (V)0.194
  • Vac (max) (V)265
  • Rds(on) (Ω)7.2
  • Pout (max) (W)10
  • Vac (min) (V)85
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.