MP2497A
Active
3A, 50V, 100kHz fast switching Step-Down Converter with Programmable Output OVP Threshold

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MP2497-A is a monolithic step-down switch mode converter with a programmable output current limit. The MP2497-A is the high efficiency version of MP2497. It has fast switching speed thus the switching loss is greatly reduced. It achieves 3A continuous output current over a wide input supply range with excellent load and line regulation. An internal 2-4ms soft start prevents inrush current at turning on. And it is capable of providing output line drop compensation. Fault condition protection includes hiccup current limit and short circuit protection, programmable output over voltage protection and thermal shutdown. The MP2497-A requires a minimum number of readily available standard external components. The MP2497-A is available in SOIC8E package.
Product Features
- Wide 4.5V to 50V Operating Input Range
- Programmable Output Over Voltage Protection
- Output Adjustable from 0.8V to 25V
- 0.15O Internal Power MOSFET Switch
- Internal 4ms Soft Start
- Stable with Low ESR Output Ceramic Capacitors
- Fixed 100kHz Frequency
- Fast Switching Speed
- Thermal Shutdown
- Output Line Drop Compensation
- Hiccup Circuit Limit and Short Circuit Protection
- Available in SOIC8E Package
Parametrics
- fsw (max) (kHz)100
- Vin (min) (V)4.5
- Vin (max) (V)50
- Iout (max) (A)3
- Isw Limit (typ) (A)5
- Vfb (typ) (V)0.8
- Iq (typ) (mA)1.2
- Regulated Outputs1
- Vout (max) (V)25
- Vout (min) (V)0.8
- PGNo
- SSInternal
- GradeCatalog
- PackageSOIC-8, SOIC-8E
- Control ModeCurrent Mode
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.
Log in to your account
Create New Account