mEZD71202A

Active
4.5V - 24V Input, 1V Output, 2A, DC/DC Power Supply
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote

Product Description

The mEZD71202A series is an open-frame, 4.5-24V input step-down power module with 2A continuous output current and different output voltage options. It provides up to 92% peak efficiency.

<td style=border: 1px solid black; text-align
4.5V - 24V Vin, 2A Iout
PNVout (V)
mEZD71202A-A 1.0
mEZD71202A-B 1.2
mEZD71202A-C 1.5
mEZD71202A-D 1.8
mEZD71202A-E 2.5
mEZD71202A-F 3.3
mEZD71202A-G 5.0

Product Features

  • 4.5V to 24V Wide Operating Input
  • 2A Load Current
  • Hiccup Short-Circuit Protection
  • Over-/Under-Voltage Protection
  • Over-Current Protection
  • Over-Temperature Protection
  • Open Design Files and BOM

Parametrics

  • Module Assembly Open Frame
  • Vin (min) (V)4.5
  • Vin (max) (V)24
  • Vout (min) (V)1
  • Vout (max) (V)1
  • Regulated Outputs1
  • Iout (max) (A)2
  • fsw (min) (kHz)400
  • fsw (max) (kHz)400
  • I2C InterfaceNo
  • PGNo
  • SSInternal
  • Operating Junction Temp Range (°C) -40 to 125
  • PackageSiP
  • Dimension WxL (mm)10x20
  • Dimension (H) (mm)1.6
  • Mounting TypeSIP
  • GradeIndustrial
  • Special FeaturesOCP, OTP, OVP/UVP, SCP with Hiccup