mEZD74800A

Active

4.5V - 75V Input, 0.3V Output, 0.3A, DC/DC Power Supply

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The mEZD74800A series is an open-frame, 4.5-75V input step-down power module with 0.3A continuous output current and different output voltage options. It provides up to 84% peak efficiency.

4.5V - 75V Vin, 0.3A Iout
PNVout (V)
mEZD74800A -A 3.3
mEZD74800A -B 5.0

Product Features

  • 4.5V to 75V Wide Operating Input
  • 0.3A Load Current
  • Hiccup Short-Circuit Protection
  • Over-/Under-Voltage Protection
  • Over-Current Protection
  • Over-Temperature Protection
  • Open Design Files and BOM
  • Meets EN55022 Class B Emissions

Parametrics

  • PGNo
  • SSInternal
  • Special FeaturesOCP, OTP, SCP with Hiccup
  • Package Size: WxL (mm)20x10
  • PackageSiP
  • GradeCatalog
  • Vout (min) (V)3.3
  • Vout (max) (V)0.3
  • Operating Temp Range (°C)-40
  • fsw (max) (kHz)140
  • Iout (max) (A)0.3
  • Vin (max) (V)75
  • Vin (min) (V)6