mEZD74800A-A

Active
4.5V - 75V Input, 3.3V Output, 0.3A, DC/DC Power Supply
  • Quantity Price
  • 1
    $10.42 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote

Product Description

The mEZD74800A-A is an open-frame, 4.6-75V input step-down power module with 0.3A continuous output current and 3.3V output voltage. It provides up to 79% peak efficiency

Configurable

Product Features

  • 4.5V to 75V Wide Operating Input
  • 0.3A Load Current
  • Hiccup Short-Circuit Protection
  • Over-/Under-Voltage Protection
  • Over-Current Protection
  • Over-Temperature Protection
  • Open Design Files and BOM
  • Meets EN55022 Class B Emissions

Parametrics

  • Module Assembly Open Frame
  • Vin (min) (V)6
  • Vin (max) (V)75
  • Vout (min) (V)3.3
  • Vout (max) (V)3.3
  • Regulated Outputs1
  • Iout (max) (A)0.3
  • fsw (min) (kHz)140
  • fsw (max) (kHz)140
  • I2C InterfaceNo
  • PGNo
  • SSInternal
  • Operating Junction Temp Range (°C) -40 to 125
  • PackageSiP
  • Dimension WxL (mm)10x20
  • Dimension (H) (mm)2
  • Mounting TypeSIP
  • GradeIndustrial
  • Special FeaturesOCP, OTP, SCP with Hiccup