MA750

NRFND
Contactless Turning Knob Sensor


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MagAlpha MA750 is a robust, contactless, angle encoder suitable for control buttons and knobs. The IC detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder attached to the rotor. The output is digital (SPI) or pulse-width modulation (PWM). For usual potentiometer replacement, the PWM signal can be filtered to obtain an analog signal.

Product Features

  • 8 bit digital and 12 bit PWM output
  • 500 kHz refresh rate
  • 7.5 mA supply current
  • Serial interface for data readout and settings

Additional Resources

Magnetic Design Tool

AppNote: Selecting the Right Magnet

AppNote: Sense BLDC Rotor Position

AppNote: Replace Optical Encoders

Parametrics

  • PackageQFN-16 (3x3)
  • Vin (min) (V)3
  • Vin (max) (V)3.6
  • PWM Frequency (Hz)15300
  • fcutoff (Hz)740
  • Latency (µs)3
  • Isupply (mA)7.7
  • tstart-up (ms)3
  • GradeCatalog
  • Refresh Rate (kHz)500
  • Output FormatPWM, SPI
  • Resolution (bits)8
  • Sensor PositionEnd-of-Shaft
  • Temp Range (°C)-40 to +125
  • Magnetic Field (min) (mT)30

Test Board for the MagAlpha

The TBMA is a test board for the MagAlpha magnetic position sensor family. The TBMA allows users to run and test the MagAlpha sensor quickly. TBMA boards exist in two different formats: round (RD) and long (LT). In the RD format, the sensor is mounted in an end-of-shaft configuration. In the LT format, the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

The TBMA is compatible with the Macom kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances with their own set-up.

Contrary to the EVMA, the TBMA only includes the assembled board with the sensor and decoupling capacitors. It does not include connectors.

$10.00 + tax



Test Board for the MagAlpha

The TBMA is a test board for the MagAlpha magnetic position sensor family. The TBMA allows users to run and test the MagAlpha sensor quickly. TBMA boards exist in two different formats: round (RD) and long (LT). In the RD format, the sensor is mounted in an end-of-shaft configuration. In the LT format, the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

The TBMA is compatible with the Macom kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances with their own set-up.

Contrary to the EVMA, the TBMA only includes the assembled board with the sensor and decoupling capacitors. It does not include connectors.

$10.00 + tax



MagAlpha Communication Kit to Connect to Sensor Test Boards (TMBA) and Rotary Knob Kit, Requires Macom App Software 

The EVKT-MACOM is a communication kit for the MagAlpha magnetic position sensor family test boards (TBMA) and Rotary Knob kit (EVKT-KNOB). The kit contains a microcontroller motherboard, a collection of daughter boards adapted to different sensor boards, and the related cables.

This communicaiton kit requires Macom App Software and a sensor test board to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

$75.00 + tax