MP3394

NRFND

4-Channel Boost WLED Controller



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP3394 is a step-up controller with 4-channel current sources designed for driving the WLED arrays for large size LCD panel backlighting applications.  The MP3394 is flexible for extending LED channels with two or more MP3394s in parallel while operating from a single inductor power source.  The MP3394 uses current mode, fixed frequency architecture. The switching frequency is programmable by an external frequency setting resistor. It drives an external MOSFET to boost up the output voltage from a 5V to 28V input supply. The MP3394 regulates the current in each LED string to the programmed value set by an external current setting resistor.   The MP3394 applies 4 internal current sources for current balance and the current matching can achieve 2.5% regulation accuracy between strings. Its low 350mV regulation voltage on LED current sources reduces power loss and improves efficiency. PWM dimming is implemented with external PWM input signal or DC input signal. The dimming PWM signal can be generated internally and the dimming frequency is programmed by an external setting capacitor.

Product Features

  • 4-String, Max 200mA/String WLED Driver
  • 5V to 28V Input Voltage Range
  • 2.5% Current Matching Accuracy Between Strings
  • Programmable Switching Frequency
  • PWM or DC Input Burst PWM Dimming
  • Open and Short LED Protection
  • Programmable Over-Voltage Protection
  • Cascading Capability with a Single Power Source
  • Under Voltage Lockout
  • Thermal Shutdown
  • 16-pin TSSOP,SOIC Package

Parametrics

  • Ishutdown (µA)2
  • Vin (min) (V)5
  • Vin (max) (V)28
  • Channels4
  • fsw (min) (kHz)150
  • Ichannel (max) (A)0.2
  • LEDx ABS Voltage (V)55
  • fsw (max) (kHz)500
  • Vfb (V)0.35
  • GradeCatalog
  • PackageSOIC-16, TSSOP16 EP
  • Power MOSFETExternal
  • TopologyBoost
  • Dimming (Output)P-Dim
  • Iq (mA)4
  • Typical LCD Screen SizesMedium (10"-29"), Large (30"-45"), Large+ (>45")
  • Other FeaturesCascade

4 strings 120mA White LED Driver Evaluation Board

The EV3394EF-00A is an evaluation board for the MP3394EF, a step-up converter designed for liquid-crystal displays that employ an array of LEDs as the light source. It can drive up to 4 strings LEDs in parallel with 200mA/string maximum current.

The MP3394 uses external power MOSFET and internal current mode, fixed frequency architecture and includes current ballast in each string terminal, which achieves 2.5% current regulation accuracy between strings. Low feedback voltage at each LED string help reduce power loss and improve efficiency.

The MP3394 has multiple features to protect the converter from fault conditions, including under-voltage lockout, current limiting, over voltage, short LED, open LED and thermal shut-down protection.

$100.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.