MP3384

NRFND
4.5V-25Vin, 4-Channel WLED Boost Converter


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP3384 is a step-up converter with 4-channel current sources designed for driving the white LED arrays for large size LCD panel backlighting applications. The MP3384 uses current mode, fixed frequency architecture. The switching frequency can be selected at 1.25MHz or 625kHz. It generates an output voltage up to 50V from a 4.5V to 25V input supply. The MP3384 independently regulates the current in each LED string to the user programmed value set by an external current setting resistor. The MP3384 applies 4 internal current sources to achieve a current balance of 2.5% regulation accuracy between strings. Its low 600mV regulation voltage on LED current sources reduces power loss and improves efficiency. The MP3384 includes under voltage lockout, current limiting, over voltage, short LED, open LED and thermal shut-down protection. The MP3384 is available in small QFN16 (3mmx 3mm) package.

Product Features

  • High Efficiency and Small Size
  • 4.5V to 25V Input Voltage Range
  • 50V Maximum Step-up Voltage
  • Balanced Driver for 4 Strings of WLED
  • 2.5% Current Matching Accuracy Between Strings
  • Selectable Switching Frequency: 1.25MHz or 625kHz
  • PWM DimmingProgrammable Over-voltage Protection
  • Under Voltage Lockout
  • Open and Short LED Protection
  • Thermal Shutdown
  • Small 16-pin QFN (3mm x 3mm)

Parametrics

  • Isw Limit (A)1.3
  • Ishutdown (µA)2
  • Vin (min) (V)4.5
  • Vin (max) (V)25
  • Channels4
  • fsw (min) (kHz)625
  • Ichannel (max) (A)0.03
  • LEDx ABS Voltage (V)50
  • fsw (max) (kHz)1250
  • Vout (max) (V)50
  • Vfb (V)0.6
  • GradeCatalog
  • Rds(on) (mΩ)500
  • PackageQFN-16 (3x3)
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)P-Dim
  • Iq (mA)1.8
  • Typical LCD Screen SizesSmall (<10"), Medium (10"-29")

4 Strings White LED Driver Evaluation Board

The EV3384EQ-00A is an evaluation board for the MP3384, a step-up converter designed for liquid-crystal displays that employ an array of LEDs as the light source. It can drive 4 strings in parallel and 10 LEDs per string.

The MP3384 uses internal switch current mode, fixed frequency architecture and includes current ballast in each string terminal, which achieves 2.5% current regulation accuracy between strings. Low feedback voltage at each LED string help reduce power loss and improve efficiency.

The MP3384 has multiple features to protect the converter from fault conditions, including under-voltage lockout, current limiting, over voltage, short LED, open LED and thermal shut-down protection.

The MP3384 is available in small QFN16 (3mmx 3mm) package.

$100.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.