MP3204

Active
2.5V-6Vin, 21Vout, 1.3MHz Boost WLED Driver


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP3204 is a step-up converter designed for driving up to 5 series white LEDs from a single cell Lithium Ion battery. The MP3204 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 104mV feedback voltage reduces power loss and improves efficiency. The OV pin monitors the output voltage and turns off the converter if an over-voltage condition is present due to an open circuit condition. The MP3204 includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload. The MP3204 is available in a small 6 pin TSOT23 package.

Product Features

  • On Board Power MOSFET
  • Drives up to 5 Series White LEDs
  • Up to 87% Efficiency
  • Over 1MHz Fixed Switching Frequency
  • Low 104mV Feedback Voltage
  • Soft Start/PWM Dimming
  • UVLO, Thermal Shutdown
  • Internal Current Limit
  • Open Load Shutdown
  • Available in a TSOT23-6 Package

Parametrics

  • Isw Limit (A)0.35
  • Ishutdown (µA)0.1
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Channels1
  • fsw (min) (kHz)1300
  • fsw (max) (kHz)1300
  • Vout (max) (V)21
  • Vfb (V)0.104
  • GradeCatalog
  • Rds(on) (mΩ)500
  • PackageTSOT23-6
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)P-Dim
  • Iq (mA)0.69
  • Typical LCD Screen SizesSmall (<10")

Fixed Frequency White LED Driver

The MP3204 is a step-up converter designed for driving up to 5 series white LEDs from a single cell Lithium Ion battery. The MP3204 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 104mV feedback voltage reduces power loss and improves efficiency. The OV pin monitors the output voltage and turns off the converter if an over-voltage condition is present due to an open circuit condition.

The MP3204 includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload.

$25.00 + tax