MP3022

Active

2.7V-5.5Vin Charge Pump LED Driver (Prolonged Timer of MP3021)



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP3022 is a WLED driver that can drive up to 4 backlight WLEDs at up to 30mA each. Backlight brightness is adjusted using a 5 bit register plus one bit for precise low brightness control.
The MP3022 employs a super efficient inductorless charge pump with 1x, 1.5x, and 2x automatic mode control to achieve high efficiency power conversions.
Monolithic Power System’s single wire MPCTM serial data link provides a simple and fast interface used to enable, disable, and set current levels for each LED. In addition, soft start limits the inrush current during startup and mode switching.
Each output is current limited, providing controlled brightness and short circuit protection. Thermal shutdown protection guards against excessive temperatures due to circuit loads and shorts.
The tiny 3mm x 3mm QFN 16-pin package and small external capacitors deliver the most compact white LED solution available.

Product Features

  • Backlight: up to 4 WLEDs at 30mA Each
  • Single Wire Serial Bus (MPCTM Serial Data Link)
  • -Simple, Low Overhead Solution
  • -Fast Data Transfer Rate
  • Good Current Matching at Low LED Current
  • Thermal Shutdown Protection
  • Under Voltage Protection
  • Available in a 3mm x 3mm 16-Pin QFN Package
  • Low EMI Noise

Parametrics

  • Ishutdown (µA)0.1
  • Vin (min) (V)2.7
  • Vin (max) (V)5.5
  • Channels4
  • fsw (min) (kHz)1250
  • Ichannel (max) (A)0.03
  • fsw (max) (kHz)1250
  • Vout (max) (V)10
  • GradeCatalog
  • PackageQFN-16 (3x3)
  • TopologyCharge Pump
  • Dimming (Output)A-Dim
  • Typical LCD Screen SizesSmall (<10")
  • Other Features1-Wire

1x, 1.5x, 2x Auto-Adjust Charge Pump White LED Backlight Driver Evaluation Board

The EV3022DQ-00A is an evaluation board for the MP3022 that can drive up to 4 backlight WLEDs at up to 30mA each. Backlight brightness can be adjusted with a 5 bit register plus one bit for precise low brightness control.

The MP3022 employs a super efficient inductorless charge pump with 1x, 1.5x, and 2x automatic mode control to achieve high efficiency power conversions.

Monolithic Power System’s single wire MPCTM serial data link provides a simple and fast interface used to enable, disable, and set current levels for each LED. In addition, soft start limits the inrush current during startup and mode switching.

Each output is current limited, providing controlled brightness and short circuit protection. Thermal shutdown protection guards against excessive loads and shorts.

The tiny 3mm x 3mm QFN 16-pin package and small external capacitors deliver the most compact white LED solution available.

$25.00 + tax