EV6500GU-00A

Active

2.5A, 35V, Bipolar Stepper Motor Driver Evaluation Board for QFN-24 (5mmx5mm) package type 

  • Quantity Price
  • 1
    $100.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EV6500GU-00A is an evaluation board for the MP6500GU, a stepper motor driver with a built-in micro stepping translator.

It operates from a supply voltage of up to 35V and can deliver motor current up to 2.5A. It can operate a bipolar stepper motor in full- half-, quarter-, and eighth- step modes by setting the MS2, MS1. The input control signals for the MP6500GU are applied through the connector or generated on board.

EV6500GU-00A is the Evaluation board for MP6500 QFN-24 (5mmx5mm) package type. 

Product Features

  • Wide 4.5V to 35V Input Voltage Range
  • Up to 2.5A Programmable Output Current
  • Full-, Half-, Quarter-, and Eighth- Step Mode
  • Automatic Decay Mode
  • OCP, OVP, OTP
  • Fault Indication Output

Parametrics


2.5A Bipolar Stepper Motor Driver with Internal Current Sense

The MP6500 is a stepper motor driver with a built-in translator and current regulation. Current sensing is internal, requiring no external sense resistors. High integration and a small QFN package make the MP6500 a space-saving and cost-effective solution for bipolar stepper motor drives. 

The MP6500 operates from a supply voltage of up to 35V and can deliver motor current up to 2.5A, depending on the package and thermal conditions. The MP6500 can operate a bipolar stepper motor in full-, half-, quarter-, or eighth-step modes. Internal safety features include over-current protection (OCP), input over-voltage protection (OVP), under-voltage lockout (UVLO), and thermal shutdown. 

The MP6500 is available in QFN-24 (5mmx5mm) and TSSOP-28 EP packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.