EVQ6531-V-00A

Active

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver Evaluation Board



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EVQ6531-V-00A is an evaluation board for the MPQ6531, a three-phase, BLDC motor pre-driver.

It operates from a supply voltage of up to 60V. It is configured to drive three half-bridges consisting of six N-channel power MOSFETs. The rotor position information is provided by the Hall sensors assembled in the motor, and the driving control signals are generated by the external controller (e.g. MCU, FPGA, etc.).

Product Features

  • Wide 5V to 60V Input Voltage Range
  • Programmable OCP Threshold
  • Support 100% Duty Cycle Operation
  • OCP and OTP
  • Fault Indication Output

Parametrics


5V to 60V, Three-Phase Brushless DC Motor Pre-Driver AEC-Q100 Qualified

The MPQ6531 is a gate driver IC designed for three-phase brushless DC motor driver applications. It is capable of driving three half-bridges consisting of six N-channel power MOSFETs up to 60V.

The MPQ6531 integrates a regulated charge pump to generate gate drive power, and uses a bootstrap capacitor to generate a supply voltage for the high-side MOSFET driver. An internal trickle-charge circuit maintains a sufficient high-side gate driver voltage at 100% duty cycle.

Internal safety features include programmable short-circuit protection, over-current protection, adjustable dead-time control, under-voltage lockout, and thermal shutdown.

The MPQ6531 is available in a 4mmx5mm QFN-28 package with an exposed thermal pad.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.