EV2341-TL-00A

Active

High-Efficiency, Synchronous Step-Down LED Driver Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EV2341-TL-00A Evaluation Board is designed to demonstrate the capabilities of MP2341GTL. The MP2341 is a 24V monolithic synchronous step-down white LED driver with a built-in power MOSFET and rectifier. It achieves up to 2A continue output current with excellent load and line regulation in a tiny SOT583 package. Peak current mode operation provides fast transient response and eases loop stabilization. 

The EV2341-TL-00A is typically designed for driving 2 WLEDs in series (5.9VTYP) LED load with 2A current at wide 8V to 24V input range.

The EV2341-TL-00A has high performances in efficiency, line/load regulation, deep dimming range with both analog and PWM mode. Fault condition protection includes cycle-by-cycle peak current limiting, output short circuit protection, open LED protection and thermal shutdown. 

Product Features

  • 8V to 24V Wide Input Range 
  • 125mΩ/75mΩ Low-RDS(ON) Internal Power MOSFETs 
  • 100mV Feedback Voltage 
  • Up to 95% Efficiency 
  • Fixed 1MHz Switching Frequency 
  • Analog Dimming by DC voltage through EN/DIM  
  • Analog Dimming by PWM signal through PDIM  
  • PWM Dimming by PWM signal through EN/DIM  
  • 50:1 Dimming Ratio by Analog Dimming 
  • 1000:1 Dimming Ratio by PWM Dimming 
  • LED Open Protection 
  • Over-Current Protection and Hiccup 
  • Over Voltage Protection with Auto Recovery 
  • Thermal Shutdown

Parametrics


High-Efficiency, 2A, 24V, 1MHz Synchronous, Step-Down LED Driver In SOT 583

The MP2341 is a 24V monolithic synchronous step-down white LED driver with a built-in power MOSFET and rectifier. It achieves up to 2A continue output current with excellent load and line regulation.

Peak current mode control operation provides very fast transient response and easy loop design as well as very tight output regulation.

Fault condition protection includes cycle-by-cycle peak current limiting, output short circuit protection, open LED protection and thermal shutdown.

The MP2341 requires a minimal number of readily-available, standard, external components and is available in a space-saving SOT583 package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.