EV2639B-R-00A

Active

Single-Cell Charger EV Board with 5A Charge Current, Wide Input & OTG

  • Quantity Price
  • 1
    $50.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2639B-R-00A is the reference design board for the MP2639B, a highly integrated, flexible, switch-mode battery charge management system for single-cell Li-ion and Li-Polymer batteries used in a wide range of applications.

The demo board shows two operating modes: charge mode and boost mode. When input power is present, the board charges a single-cell battery with a programmable charge current up to 5A. In the absence of an input source, the board switches to boost mode through the PB pin control to power the VH pin from the battery with a current up to 3A.

The evaluation board provides 4 LEDs to indicate the voltage-based fuel gauge and distinguish charge mode from boost mode.

To guarantee safe operation, the EV2639B-R-00A has input over-voltage protection, battery over-voltage protection, thermal shutdown, battery temperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.

Product Features

  • 4.5V to 16V Input Voltage Range
  • Programmable Charge Current
    • Up to 5A for 1-Cell Application
  • 4.35V Charge Voltage with 0.5% Accuracy
  • Programmable Discharge Output Current
    • Up to 3.0A for 5V Output
  • Programmable OTG Output Voltage
    • Up to 15V
  • Negative Temperature Coefficient Pin for Temperature Monitoring
  • Push-Button Turn-On Boost
  • Programmable Timer Backup Protection
  • Thermal Regulation and Thermal Shutdown
  • 4 LEDs to Indicate Battery Level and Status

Parametrics


1S Cell Li-ion or Li-polymer Switching Charger Compatible with Wide Input Range andIntegrated Programmable OTG

The MP2639B is a highly integrated, flexible switch-mode battery charging management device for a single-cell Li-ion and Li-Polymer battery used in a wide range of portable applications.

The MP2639B works in three modes: charge mode, discharge mode, and sleep mode. (See Table 1)

When the input power supply is available, the MP2639B operates as a switching charger to charge a 1S battery from a wide input power range of 5V to 16V, which can cover a USB PD voltage level. The MP2639B automatically detects the battery voltage and charges the battery in three phases: pre-charge, constant charge, and constant voltage charge. Other features include charge termination and auto-recharge.

When the input is absent, the MP2639B can provide a wide boost voltage to IN by adjusting the feedback voltage at FB. When working with the PD controller, the MP2639B can support a USB PD standard output voltage level.

To guarantee safe operation, the MP2639B limits the die temperature to a preset value of 120ºC. Other safety features include input over-voltage protection, battery over-voltage protection, thermal shutdown, battery temperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.