EVKT-2661

Active

4.65V System, 500mA,I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery

  • Quantity Price
  • 1
    $75.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2661 is a highly integrated, single-cell, Li-Ion/Li-Polymer battery charger with system power path management for space-limited, portable applications. The MP2661 uses input power from either an AC adapter or a USB port to supply the system load and charge the battery independently. The charger features trickle charge, constant current (CC) and constant voltage (CV) regulation, charge termination, and charge status.

The power path management function ensures continuous power to the system by automatically selecting the input, the battery, or both to power the system. This power stage features a low dropout regulator from the input to the system and a 100mΩ switch from the battery to the system. Power path management separates the charging current from the system load, which allows for proper charge termination and keeps the battery in full-charge mode.

The MP2661 provides system short-circuit protection (SCP) by limiting the current from the input to the system and the battery to the system. This feature is especially critical to prevent the Li-Ion battery from being damaged by excessively high currents. An on-chip battery under-voltage lockout (UVLO) cuts off the path between the battery and the system if the battery voltage drops below the programmable battery UVLO threshold, which prevents the Li-Ion battery from being over-discharged. An integrated I2C control interface allows the MP2661 to program the charging parameters, such as input current limit, input voltage regulation limit, charging current, battery regulation voltage, safety timer, and battery UVLO.

The MP2661 is available in a 9-pin 1.55mmx1.55mm WCSP package.

Product Features

  • EV2661-C-00A MP2661 evaulation board
  • EVKT-USBI2C-02-Bag (Includes one USB to I2C communication interface, one USB cable, one ribbon cable) 
  • Online resources (Includes datasheet, user guide, product brief, and GUI)

Parametrics


4.65V System, 500mA,I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery

The MP2661 is a highly integrated, single-cell, Li-Ion/Li-Polymer battery charger with system power path management for space-limited, portable applications. The MP2661 uses input power from either an AC adapter or a USB port to supply the system load and charge the battery independently. The charger features trickle charge, constant current (CC) and constant voltage (CV) regulation, charge termination, and charge status.

The power path management function ensures continuous power to the system by automatically selecting the input, the battery, or both to power the system. This power stage features a low dropout regulator from the input to the system and a 100mΩ switch from the battery to the system. Power path management separates the charging current from the system load, which allows for proper charge termination and keeps the battery in full-charge mode.

The MP2661 provides system short-circuit protection (SCP) by limiting the current from the input to the system and the battery to the system. This feature is especially critical to prevent the Li-Ion battery from being damaged by excessively high currents. An on-chip battery under-voltage lockout (UVLO) cuts off the path between the battery and the system if the battery voltage drops below the programmable battery UVLO threshold, which prevents the Li-Ion battery from being over-discharged. An integrated I2C control interface allows the MP2661 to program the charging parameters, such as input current limit, input voltage regulation limit, charging current, battery regulation voltage, safety timer, and battery UVLO.

The MP2661 is available in a 9-pin 1.55mmx1.55mm WCSP package.


Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately. 

The EVKT-USBI2C-02 is included with product evaluation kits, or it can be purchased separately. EVKT-USBI2C-02 provides the communication interface for USB to I2C or USB to PMBus. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools. USB driver will install automatically or download directly.

The EVKT-USBI2C-02 kit includes:

  • 1 USB to I2C communication device interface
  • 1 USB cable
  • 1 10-pin ribbon cable
  • 1 3-pin ribbon cable
  • Datasheet and driver files

$25.00 + tax



Evaluation Board of 500mA Linear Charger with PPM for Single Cell Li-Ion Battery

The EV2661-C-00A is an evaluation board for the MP2661, a highly-integrated single-cell Li-Ion/Li-Polymer battery charger with system power path management, targeted at space limited portable applications. It takes input power from either an AC adapter or a USB port to supply the system load and charge the battery independently. The charger section features trickle charge, constant current (CC) and constant voltage (CV) regulation, charge termination and charge status.

EV2661 ensures the continuous power to the system by automatically selecting the input, the battery or both to power the system.

EV2661 provides system short circuit protection to prevent the Li-Ion battery from being damaged due to excessive high current.

EV2661 cuts off the path between battery and system when battery UVLO to prevent the Li-Ion battery from being overly discharged.

Through the I2C connector on EV2661, the customer can program the charging parameters, such as: input current limit, input voltage regulation limit, charging current, battery regulation voltage, and battery UVLO.

$49.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.