EVM3515-QV-02A

Active
36V/1.5A Mini-Module Regulator with Integrated Inductor Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EVM3515-QV-02A is an evaluation board for MPM3515, a synchronous rectified, step-down Mini-Module regulator with built-in power MOSFETS, inductor and two capacitors.

The Evaluation Board can deliver a 1.5A continuous output current with excellent load and line regulation over a wide input supply range.

Full protection features include over-current protection and thermal shut down.

The MPM3515 is available in a space-saving QFN-17 (3mmx5mmx1.6mm) package.

Product Features

  • Complete Switch Mode Power Supply
  • 4V-to-36V Wide Operating Input Range
  • 1.5A Continuous Load Current
  • Low RDS(ON) Internal Power MOSFETs
  • Fixed 2.2MHz Switching Frequency
  • 450kHz-2.2MHz Frequency Sync
  • Forced CCM mode
  • Power Good Indicator
  • OCP Protection with Valley Current Detection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN-17 (3mmx5mmx1.6mm) Package
  • Available in AEC-Q100 Grade 1

Parametrics


1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good

Free Evaluation Board

The MPM3515 is a synchronous, rectified, step-down converter with built-in power MOSFETs, inductors, and capacitors. The MPM3515 offers a very compact solution and requires only four external components to achieve 1.5A of continuous output current with excellent load and line regulation over a wide input supply range. The MPM3515 operates with a 2.2MHz switching frequency to achieve a fast load transient response. Full protection features include over-current protection (OCP) and thermal shutdown. The MPM3515 eliminates design and manufacturing risks while improving the time to market dramatically. The MPM3515 is available in a space-saving QFN-17 (3mmx5mmx1.6mm) package.


Automotive Grade, 1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good,

The MPM3515-AEC1 is a synchronous, rectified, step-down converter with built-in power MOSFETs, inductors, and capacitors. The MPM3515-AEC1 offers a very compact solution and requires only four external components to achieve 1.5A of continuous output current with excellent load and line regulation over a wide input supply range. The MPM3515-AEC1 operates with a 2.2MHz switching frequency to achieve a fast load transient response. Full protection features include over-current protection (OCP) and thermal shutdown. The MPM3515-AEC1 eliminates design and manufacturing risks while improving the time to market dramatically. The MPM3515-AEC1 is available in a space-saving QFN-17 (3mmx5mmx1.6mm) package.

Free Evaluation Board

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.